IESNA:LM-63-2002
[TEST]P1198521
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-850-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 5000K, 615mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7139
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
816.4 803.9 812.2 828.5 846.6 864.8 881.9 895.1 907.2 924.3
949.6 990.5 1048.1 1116.2 1221.9 1396.8 1594.1 1828.1 2115.5 2405.9
2714.5 2955.3 3106 3215.4 3257.1 3273 3329 3440 3437.3 3128.7
2347.2 1003.8 262.8 108.7 40.5 11.4 0
816.4 808.4 816.7 833 851.2 869.4 885.6 898.9 911 927.3
951.9 992.4 1049.2 1115.9 1217.7 1383.9 1577.8 1805 2084.8 2413.5
2719.8 2956.1 3104.1 3209.8 3253.7 3279.4 3340.8 3451.7 3433.9 3101.5
2274.5 930.7 262.4 106 40.1 11 0
816.4 807.3 814.5 829.6 847 863.7 878.5 888.3 897.4 910.6
931.5 965.5 1015.1 1075.3 1165.5 1311.6 1498.3 1719.4 1963.6 2241.2
2517.2 2767.9 2943.6 3064.7 3146.9 3227.6 3330.2 3456.3 3514.2 3291.2
2609.6 1325.6 400.6 147.3 71.6 15.5 0
816.4 805.8 812.6 826.2 841 855.4 868.6 875.4 880 886.8
899.7 922.4 958 1001.1 1061.7 1160.9 1296.9 1457 1637.6 1844.4
2073.4 2313.1 2539.9 2734.9 2903.4 3066.6 3280.2 3535.8 3739.1 3736.8
3367.7 2493 1130.2 439.6 151.8 52.6 0
816.4 805.8 811.1 823.2 836 848.9 861.8 869 872.4 875.8
887.2 903.4 931.1 962.5 998.1 1051.1 1130.6 1231.3 1358.2 1510.4
1683.1 1862.9 2069.7 2290 2521.8 2769.8 3050 3392.3 3820.9 4177.6
4237 3792.1 2578.9 1260.1 444.5 108.3 0
816.4 806.1 810.7 821.7 834.2 847.8 859.9 868.2 872.4 876.6
889.4 907.2 933 960.6 986.4 1021.2 1082.5 1161.7 1265.4 1393.4
1538 1697.1 1864.1 2061.3 2279.4 2521 2803.9 3156.4 3644.4 4154.1
4443.4 4153.7 3067.4 1721.3 710 164.3 0
816.4 805.8 809.5 820.1 832.6 845.9 858 867.1 872.8 879.6
892.1 911 933.7 954.2 971.2 998.9 1046.6 1107.5 1193.1 1300.3
1420.7 1550.5 1694.4 1857.2 2045.1 2251.4 2525.2 2866.7 3327.1 3889.4
4246.9 3919 2691 1404.8 513.8 87.8 0
816.4 808.4 809.2 817.9 830.4 845.1 859.1 870.9 880.7 887.5
895.9 908.4 922.8 932.6 943.6 961.4 986.7 1018.9 1067.8 1141.2
1223.4 1317.3 1424.1 1545.2 1680.8 1842.9 2035.6 2275.6 2571 2951.9
3188.2 2781.5 1796.3 801.2 204.8 33.7 0
816.4 811.1 810.7 816.7 828.8 844.8 861 876.2 888.3 897
905 912.5 914.8 914 917.8 926.2 939.8 959.9 990.5 1035.2
1097.3 1169.2 1257.1 1360.8 1478.6 1611.1 1755.8 1925 2126.8 2301
2259.7 1803.9 1030.7 372.2 92.8 26.1 0
816.4 813.7 814.1 818.6 830 844.4 863.3 881.9 896.6 908.4
918.2 923.9 923.9 922 920.1 919.3 922.8 933.7 954.9 989
1037.5 1101.9 1177.6 1267.7 1374.1 1494.5 1623.6 1757.7 1869 1882.6
1663.4 1100 393 106.4 51.9 20.4 0
816.4 817.9 819.8 826.6 838.7 853.1 873.2 894 913.3 931.5
949.3 963.6 973.9 983 990.9 1000.4 1014.4 1033.3 1061.7 1107.5
1176.1 1267.3 1382 1533.1 1727.4 1932.2 2146.1 2307.1 2327.5 2019.7
1405.5 690.3 190.5 63.2 28.4 8.3 0
816.4 819 822.4 830 843.2 859.9 881.5 905 927.7 951.2
976.9 1001.9 1026.9 1052.2 1081 1118.5 1165.1 1225.7 1304.4 1405.1
1530.9 1674 1833 2023.1 2231 2418 2529.3 2509.6 2287 1782.7
1086.3 516.5 174.6 61 23.9 4.9 0
816.4 820.9 826.6 836.8 852.3 871.3 896.2 924.6 951.9 983.7
1020.1 1062.1 1110.2 1166.2 1235.1 1322.6 1427.9 1545.6 1667.9 1791.7
1912.1 2022.7 2124.9 2235.1 2349.1 2424.1 2412.7 2279.8 1987.9 1461.6
859.5 372.2 138.2 56 22.7 5.3 0
816.4 824.3 835.3 851.6 873.2 898.5 931.1 968.6 1014.8 1072.7
1148.4 1239.3 1339.6 1455.1 1564.6 1661.1 1734.9 1786.8 1819 1840.2
1859.1 1867.1 1846.6 1805 1731.9 1588 1348 1018.5 664.1 380.2
205.2 117 73.8 47 26.1 6.4 0
816.4 827 844 866.3 894 927.3 969.7 1026.9 1099.6 1191.2
1292.3 1388.9 1473.3 1534.3 1567.6 1575.9 1562.7 1528.6 1470.6 1383.2
1267.3 1123.4 946.6 749.3 569.5 436.2 343.4 273.4 218.1 176.4
139 108.3 82.5 54.9 29.9 6.8 0
816.4 830.4 854.2 882.6 915.6 957.2 1013.6 1089.7 1183.3 1280.9
1365 1425.6 1453.2 1448.3 1415.4 1357.8 1272.6 1154.1 1020.1 883.4
767.1 676.6 600.5 522.5 441.9 371.1 312.8 264.7 221.9 184.4
151.5 121.9 93.1 60.2 36 11 0
816.4 834.2 863.7 898.1 939.4 990.2 1059.4 1149.9 1247.2 1325.3
1370.3 1379 1357.4 1311.6 1244.2 1145.4 1025.4 901.5 796.7 722.8
676.6 638 588.4 530.5 458.2 402.1 355.9 309 267.7 232.1
198.4 162.1 126.5 90.5 55.7 19.3 0
816.4 839.5 874.7 914 959.9 1016.7 1093.1 1189.3 1279.1 1329.8
1335.5 1304 1254.4 1192.7 1111.3 1010.2 899.7 802.7 745.5 709.2
658.5 608.5 543.7 486.9 472.2 440.4 397.2 354.4 313.9 273.8
234 197.7 158.3 119.7 78.8 28.4 0
816.4 842.9 882.6 927.7 979.5 1040.9 1120 1209 1284.4 1307.1
1280.2 1225.7 1167 1101.1 1022.3 929.2 834.9 773.9 752.4 710.7
653.2 575.2 503.6 491.5 471.8 440 400.2 358.6 318.1 278.7
239.7 204.1 164.7 128 82.9 34.8 0
816.4 846.3 889.1 938.7 995.1 1060.2 1141.6 1231.3 1285.9 1275.3
1220 1153 1093.9 1036.7 966.3 883 808.8 786.4 761.8 708.8
627 526.3 498.3 482 469.1 437.7 400.6 361.6 320.7 280.2
242.3 196.9 149.6 111.3 68.5 27.6 0
816.4 848.5 890.9 942.8 1001.5 1068.9 1152.2 1241.6 1287 1260.5
1192.3 1123.8 1063.2 1004.5 940.5 871.3 811.4 797 763 700.9
601.3 518.4 491.5 471.4 460.4 432.8 400.2 362.4 323.7 285.9
249.1 200.7 148.8 110.9 55.3 23.5 0
816.4 847 891.7 943.2 1001.9 1068.9 1151.5 1241.2 1290 1264.7
1196.5 1127.2 1066.6 1008.7 946.2 879.6 820.5 806.9 770.5 706.9
604.7 521 492.6 469.5 457.4 430.9 400.2 363.1 325.3 288.1
249.9 197.7 147.3 105.6 54.5 21.6 0
